Active
RoHS Compliant
Lead-free

1EDI30I12MF

1200 V, 6.2 A single-channel isolated gate driver with Miller clamp and short circuit clamping
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI30I12MF
1EDI30I12MF
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Source)
    5.9 A
  • Output Current (Sink)
    6.2 A
  • PDout
    400 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    2.8 Ω
  • RDSON_H(typ)
    1.5 Ω
  • RDSON_L (max)
    3.4 Ω
  • RDSON_L(typ)
    1.5 Ω
  • RthJA
    165 K/W
  • Turn Off Propagation Delay
    300 ns
  • Turn On Propagation Delay
    300 ns
  • VBS UVLO (Off)
    11.1 V
  • VBS UVLO (On)
    12 V
  • VCC UVLO (Off)
    2.75 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    1200 V
OPN
1EDI30I12MFXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ Compact single-channel isolated gate driver with 5.9/6.2 A typical sinking and sourcing peak output current in DSO-8 narrow package with 4 mm creepage distance for IGBTs , MOSFETs and SiC MOSFETs .1EDI30I12MF belongs to the EiceDRIVER™ 1ED Compact 150mil family (1ED-MF family). 1EDI30I12MF offers active Miller clamp, 240 ns input filter, accurate and stable timing.

Features

  • Compact single channel isolated
  • For 600 V, 650 V, 1200 V switches
  • Galvanically isolated
  • 6.2 A typ. sinking & source current
  • 20 V max. output supply voltage
  • Active Miller clamp
  • High CMTI >100 kV/μs
  • Short-circuit clamping
  • Active shutdown
  • DSO-8 150 mil narrow-body package

Benefits

  • Active Miller clamp to prevent parasitic turn on, ideal for driving CoolSiC™ SiC MOSFET and TRENCHSTOP™ IGBT7
  • Integrated filters reduce the need of external filters
  • Wide input voltage operating range
  • Suitable for operation at high ambient temperature and in fast switching applications
  • No need to adapt signal voltage levels between μController and driver
  • Active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power
  • Short-circuit clamping to limit the gate voltage during short circuit

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }